??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
6.06289.9PC
HELP_VARIABLE
Part Number
6.06289.9PC
Series
6 Series Enforcer
Fastening Type
Fastening Size
Wheel Diameter
Inch
Tread Width
2 Inch
Wheel Type
Bearing Type
Capacity
1250 Pounds
Temperature Range
-40°F to 180°F
Brake Type
Swivel Lock
Mount Height Option
Mount Height
7 1/2 Inch
Swivel Radius
4 11/16 Inch
Weight
10 5/8 Pounds
Thread Guard
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews