??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CX-03TPP-125-SW-TP13
HELP_VARIABLE
Part Number
CX-03TPP-125-SW-TP13
Series
Chrome Hospital (CX)
Fastening Type
Fastening Size
70mm x 95mm (TP13)
Wheel Diameter
Inch
Tread Width
1 1/4 Inch
Wheel Type
Capacity
220 lbs
Brake Type
Mount Height
4 7/16 Inch
Swivel Radius
3 1/4 Inch
Bearing Type
Precision Ball
Thread Guard
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews