??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PSQ20112ZN-3R
HELP_VARIABLE
Part Number
PSQ20112ZN-3R
Series
General Duty Series
Fastening Type
Wheel Diameter
Inch
Fastening Size
2-9/16" x 1-7/8"
Bolt Spacing/Bolt Hole
15/16" x 2-1/8" (for 1/4" bolt)
Tread Width
13/16 Inch
Wheel Type
Finish
Zinc
Capacity
90 Pounds
Brake Type
Mount Height
2 1/2 Inch
Swivel Radius
1 13/16 Inch
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews