??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
5.00004.4E1
HELP_VARIABLE
Part Number
5.00004.4E1
Wheel
Trans-Forma Wheels
Wheel Type
Wheel Diameter
Inch
Tread Width
2 Inch
Bearing Type
Capacity
400 Pounds
Temperature Range
-45˚F to +180˚F
Thread Guard
Bearing Bore
3/4 Inch
Bore Less Bearing
1 3/16 Inch
Hub Length
2 3/16 Inch
Spanner Bushing Bore
1/2 Inch
Spanner Bushing Length
2 7/16 Inch
Weight
1 Pounds
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews