??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
E2.D3856.465
HELP_VARIABLE
Part Number
E2.D3856.465
Series
Encore Dolly
Fastening Type
Fastening Size
Wheel Diameter
Inch
Tread Width
1 1/4 Inch
Wheel Type
TPR (Flat/Grey)
Capacity
180 lbs
Temperature Range
-45°F to +180°F
Brake Type
Mount Height
4 1/8 Inch
Swivel Radius
2 19/32 Inch
Codice
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime