??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
120HF04201S
HELP_VARIABLE
Part Number
120HF04201S
Series
120 Series
Fastening Type
Fastening Size
Wheel Type
Wheel Diameter
Inch
Tread Width
2 Inch
Wheel Face
Flat Tread
Wheel Color
Blue
Temperature Range
-45F to +180F intermittent service +120F Continuous
Hardness
40(±5) Shore D
Bearing Type
Brake Type
Swivel Lock
Capacity
600 lbs
Rig Options
Mount Height
5 5/8 Inch
Swivel Lead
1 3/16 Inch
Swivel Radius
3 3/16 Inch
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews