??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
330XP08501S
HELP_VARIABLE
Part Number
330XP08501S
Series
330 Series
Fastening Type
Fastening Size
6 1/4" x 4 1/2"
Wheel Type
Wheel Diameter
Inch
Tread Width
3 Inch
Wheel Face
Crowned Tread
Wheel Color
Grey Polyurethane
Temperature Range
Up to +180°F
Hardness
60 Shore D
Bearing Type
Brake Type
Swivel Lock
Capacity
2000 lbs.
Mount Height
10 1/8 Inch
Swivel Lead
2 1/16 Inch
Swivel Radius
6 1/16 Inch
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews