??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
410MR06501S
HELP_VARIABLE
Part Number
410MR06501S
Series
410 Series
Fastening Type
Fastening Size
Wheel Type
Wheel Diameter
Inch
Tread Width
3 Inch
Wheel Face
Crowned Tread
Wheel Color
Black Tread on Black Enamel Core
Temperature Range
-40°F to +180°F
Hardness
70-85 Shore A
Bearing Type
Capacity
750 lbs
Toe Guard
Brake Type
Mount Height
8 Inch
Swivel Lead
2 7/32 Inch
Swivel Radius
5.21875 Inch
Swivel Lock
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews