??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
141AX06228S
HELP_VARIABLE
Part Number
141AX06228S
Series
141 Series
Fastening Type
Fastening Size
Wheel Type
Wheel Diameter
Inch
Tread Width
2 Inch
Wheel Face
Round tread
Wheel Color
Maroon Tread on Aluminum Core
Temperature Range
-40°F to +180°F
Hardness
Bearing Type
Brake Type
Swivel Lock
Capacity
1250 lbs
Mount Height
8 Inch
Swivel Lead
3 Inch
Swivel Radius
6 Inch
Code
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews