CAD model selection
XI0520112
Part Number
XI0520112
Wheel Diameter
5
INCH
Tread Width
2 INCH
Capacity
1000
lbs.
Hub Length
2-3/16
INCH
Bore ID
1-3/16
INCH
Bearing ID
3/4
INCH
Weight
1-1/2
Bearing Type
Roller
Hardness
70 Shore D
Temperature Range
Up to +180°F
Previews