CAD model selection
03XN02028S017
Part Number
03XN02028S017
Series
Air Cargo Series
Wheel Diameter
58 mm
Tread Width
35 mm
Fastening Type
Top Plate
Fastening Size
111mm x 80mm
Mount Height
96
mm
Swivel Radius
54mm
Swivel Lead
25 mm
Capacity
200kg (450lbs)
Finish
Yellow Zinc Plated
Previews