CAD model selection
NG-03QDP-125-SW-TP01
Part Number
NG-03QDP-125-SW-TP01
Series
Next Generation Nylon
Fastening Type
Top Plate Swivel
Top Plate Rigid
Hollow Kingpin
Hollow Kingpin (Rigid)
Grip Ring Stem
Expanding Adapter Stem
Threaded Stem
Round Stem
Round Stem (Rigid)
Square Stem
Square Stem (Rigid)
Fastening Size
2-1/2" x 3-5/8 (TP01)
Expanding Adapter Stem
N/A
Wheel Diameter
3
4
5
6
Inch
Tread Width
1 1/4 Inch
Wheel Type
QuikStart TPR
Anti-Microbial TPR
Capacity
200 Lbs
Brake Type
Without Brake
Total Lock
Direction Lock
Mount Height
4 1/4 Inch
Swivel Radius
2 13/16 Inch
Bearing Type
Precision Ball
Plain
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews