CAD model selection
GKR-S-75-PTE/K-TS54-W
Part Number
GKR-S-75-PTE/K-TS54-W
Series
Tango Series
Fastening Type
Threaded Stem
Round Stem
Top Plate Swivel
Grip Ring
Top Plate Rigid
Threaded Stem Rigid
Fastening Size
M10 x 16mm (TS54)
M10 x 14mm (TS15)
M12 x 16mm (TS23)
1/2-13NC x 1" (TS02)
1/2-13NC x 2" (TS04)
7/16-14NC x 1-3/4" (TS05)
3/8-16NC x 1" (TS06)
M16 x 20mm" (TS18)
1/2-13NC x 2-3/4" (TS22)
M12 x 70mm" (TS60)
Wheel Diameter
75
100
125
mm
Wheel Type
TPR (80a)
TPU (80a)
Thread Width
32 mm
Bearing Type
Precision Ball Bearing
Brake Type
Without Brake
Total Lock (J)
Directional Lock (R)
Mount Height
110.0 mm
Swivel Radius
73 mm
Body Color
White (W)
Grey (G)
Black (B)
Pedal Color
N/A
Capacity
90 kg
Previews