CAD model selection
TW-S-75-GP/K-HK01-W
Part Number
TW-S-75-GP/K-HK01-W
Series
Twist Series
Fastening Type
Hollow Kingpin
Round Stem
Grip Ring
Threaded Stem
Top Plate Swivel
Fastening Size
1/2" Hollow Rivet (HK01)
3/8" Hollow Rivet (HK04)
Wheel Diameter
75
100
125
mm
Wheel Type
TPU (95a)
Tread Width
2x15 mm
Caster Tread Width
60 mm
Bearing Type
Precision Ball Bearing
Brake Type
Without Brake
Total Lock (J)
Directional Lock (R)
Mount Height
Standard
Mount Height
80.0 mm
Swivel Radius
61 mm
Caster Color
White (W)
Grey (G)
Black (B)
Pedal Color
N/A
Weight
0.60 kg
Capacity
80 kg
Previews