CAD model selection
RZ-02GRN-070-SW-TP06
Part Number
RZ-02GRN-070-SW-TP06
Series
Razer
Fastening Type
Top Plate Swivel
Hollow Kingpin
Grip Ring Stem
Threaded Stem
Fastening Size
2.12" x 2.12" (TP06)
2.36" x 2.36" (TP05)
Wheel Diameter
2
Inch
Tread Width
3/4 Inch
Wheel Type
Grey Rubber
Grey TPR
Capacity
110 lbs
Brake Type
Without Brake
Total Lock
Mount Height
2 13/16 Inch
Swivel Radius
1.95 Inch
Bearing Type
Plain
Previews