CAD model selection
4.03109.539
Part Number
4.03109.539
Series
4 Series
Fastening Type
Top Plate Swivel
Top Plate Rigid
Fastening Size
4-1/2" x 4" (Standard)
6-1/4" x 4-1/2" (MTG2)
5-1/2" x 5" (MTG4)
Wheel Diameter
3 1/4
4
5
6
8
INCH
Tread Width
2 INCH
Wheel Type
Maxim
Phenolic
Bearing Type
Roller
Delrin
Bronze
Pedestal Precision Ball
Capacity
700 Pounds
Temperature Range
-45°F to +180°F
Brake Type
N/A
Swivel Lock
None
Welded Hand Activated Swivel Lock (MTG51)
Bolt-On Hand Activated Swivel Lock (MTG61)
Foot Activated Swivel Lock (MTG81)
DirtBan Swivel Seal
None
DirtBan Swivel Seal (SEAL)
Mount Height Option
Standard
Mount Height
5 1/4 INCH
Swivel Radius
3 3/16 INCH
Weight
4 3/4 Pounds
Thread Guard
N/A
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews