CAD model selection
77142G
Part Number
77142G
Model
Caster
Wheel
Wheel Features (Tread/Core Color)
Economical 5" (Black/Black)
Wheel Diameter
5
INCH
Tread Width
1 1/4 INCH
Capacity
250 lb
Mount Height
5 7/8
INCH
Swivel Radius
4.0
INCH
Approx. Weight
1 5/8
lb
Bearing Type
Delrin
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews