CAD model selection
120HF04201S
Part Number
120HF04201S
Series
120 Series
Fastening Type
Top Plate Swivel
Top Plate Rigid
Fastening Size
4-1/2" x 4"
Wheel Type
HF - HydroTech (Flat)
XS - Performa
XS - Performa - Prevenz Antimicrobial
XR - Performa
XR - Performa - Prevenz Antimicrobial
PB - Polypropylene (Black)
RW - Polypropylene (Retort)
PM - Round Polyurethane 95A (Aluminum Core)
EG - Eagle Polyurethane (Polypropylene Core)
XA - Polyurethane (Polypropylene Core)
XA - Polyurethane (Polypropylene Core) - Prevenz Antimicrobial
XP - X-treme Plus Solid Polyurethane
XI - X-treme Solid Polyurethane
TM - Phenolic
TH - Phenolic (Straight Sided)
SE - Solid Elastomer
NG - Maxim Nylon
NG - Maxim Nylon - Prevenz Antimicrobial
NW - White Nylon
RT - Glass-Filled Polypropylene
HT - Glass-Filled Nylon (High Heat)
Wheel Diameter
4
5
6
8
INCH
Tread Width
2 INCH
Wheel Face
Flat Tread
Wheel Color
Blue
Temperature Range
-45F to +180F intermittent service +120F Continuous
Hardness
40(±5) Shore D
Bearing Type
Stainless Steel Roller
Stainless Pedestal Precision Ball
Brake Type
None
FBD Stainless Steel Face Brake (FBD)
FBG Stainless Steel Face Brake (FBG)
Swivel Lock
None
Hand Operated Swivel Lock (L)
Capacity
600 lbs
Rig Options
N/A
Mount Height
5 5/8 INCH
Swivel Lead
1 3/16 INCH
Swivel Radius
3 3/16 INCH
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews