CAD model selection
367A35K080AZPF
Part Number
367A35K080AZPF
Series
367 & 364 Antistatic
Fastening Type
Top Plate Swivel
Top Plate Rigid
Hollow Kingpin
Fastening Size
2-3/4" x 3-3/4" (PF)
2-5/8" x 3-1/32" (PD)
Wheel Diameter
3.15
4
5
6
INCH
Tread Width
1 1/8 INCH
Wheel Type
Grey TPR (Round)
Black TPR (Crown)
Capacity
220 lbs
Brake Type
Without Brake
Total Lock
Direction Lock
Mount Height
4 1/2 INCH
Swivel Radius
3 1/4 INCH
Bearing Type
Precision Ball
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews