CAD model selection
CH-03CRB-125-SW-TP01
Part Number
CH-03CRB-125-SW-TP01
Series
Chrome Hospital (CH)
Fastening Type
Top Plate Swivel
Top Plate Rigid
Hollow Kingpin
Hollow Kingpin (Unassembled Caster)
Grip Ring Stem
Expanding Adapter (Nylon)
Expanding Adapter (Rubber)
Threaded Stem
Round Stem
Square Stem
Fastening Size
3-5/8" x 2-1/2" (TP01)
2.63" x 3.03" (TP04)
Expanding Adapter Stem
N/A
Wheel Diameter
3
4
5
6
INCH
Tread Width
1 1/4 INCH
Wheel Type
Conductive Rubber
Thermoplastic Rubber
Anti-Microbial TPR
Polyurethane TPU
Capacity
190 lbs
Brake Type
Without Brake
Total Lock
Direction Lock
Mount Height
4 7/16 INCH
Swivel Radius
2 29/32 INCH
Bearing Type
Annular Ball
Thread Guard
Without Thread Guards
With Thread Guards
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews