CAD model selection
PGE40748WH-MNT63(GG)
Part Number
PGE40748WH-MNT63(GG)
Series
Genesis Series
Wheel Diameter
4
3
INCH
Fastening Type
Threaded Stem
Grip Ring Stem
Top Plate
Fastening Size
1/2"-13UNC x 1-1/2" (748)
1/2"-13UNC x 1" (741)
Tread Width
1 1/4 INCH
Wheel Type
MonoTech
Finish
White
Grey
Black
Capacity
225 Pounds
Brake Type
Without Brake
Tread Brake
Mount Height
5 3/8 INCH
Swivel Radius
3 3/4 INCH
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews