??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
2.33456.42
HELP_VARIABLE
Part Number
2.33456.42
Series
2 Series Stainless Steel
Fastening Type
Fastening Size
3 5/8" x 2 1/2"
Wheel Diameter
Inch
Tread Width
Inch
Capacity
150 Pounds
Wheel Type
Bearing Type
Plain
Temperature Range
-45°F to +120°F
Brake Type
Mount Height
4 1/8 Inch
Swivel Radius
3 1/8 Inch
Weight
1 5/8 Pounds
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews