??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
108-2 1/2R
HELP_VARIABLE
Part Number
108-2 1/2R
Series
Series 100-500
Fastening Type
Wheel Diameter
Inch
Fastening Size
2 3/4" x 3 13/16"
Bolt Hole Spacing
1 3/4" x 3"
Mounting Bolt Dia.
5/16 Inch
Tread Width
Inch
Wheel Type
Bearing Type
Brake Type
Thread Guard
Mount Height
3 3/16 Inch
Swivel Radius
2 1/4 Inch
Capacity
200 lbs
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews