??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
5.00004.9NC
HELP_VARIABLE
Company
Colson Group
Description
Conquest (to 1500 lb/ea)
Bill of material
5.00004.9NC
Part Number
5.00004.9NC
Wheel
CG-MAX
Wheel Diameter
Inch
Tread Color
Thread Width
2 Inch
Wheel Bearing
Precision Ball
Capacity Each
800 Pounds
Spanner Bushing Bore
1/2 Inch
Spanner Bushing Length
2 7/16 Inch
Weight
3 1/4 Pounds
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
Please wait until the preview is generated.