??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
04XS03051S
HELP_VARIABLE
Part Number
04XS03051S
Series
04 Series
Fastening Type
Fastening Size
3-5/8" x 2-1/2"
Wheel Type
Wheel Diameter
Inch
Tread Width
1 1/4 Inch
Wheel Face
Crowned Tread
Wheel Color
Grey Tread on Grey Core
Temperature Range
-45°F to +180°F
Hardness
65-75 Shore A
Bearing Type
Brake Type
Capacity
200 lbs
Mount Height
4 1/4 Inch
Swivel Lead
1 5/16 Inch
Swivel Radius
2 13/16 Inch
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews