??
User Profile Desktop
CAD model selection
05XS04201S
HELP_VARIABLE
Company
Colson Group
Description
05 - Medium/Heavy (to 1200 lb/ea)
Bill of material
05XS04201S
Part Number
05XS04201S
Series
05 Series
Fastening Type
Fastening Size
4-1/2" x 4"
Wheel Type
Wheel Diameter
Tread Width
2.00000000
Wheel Face
Crowned Tread
Wheel Color
Grey Tread on Grey Core
Temperature Range
-45°F to +180°F
Hardness
65-75 Shore A
Bearing Type
Brake Type
Swivel Lock
Capacity
400
Mount Height
5 5/8
Swivel Lead
1 7/16
Swivel Radius
3 7/16
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews