??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
21NG03201S
HELP_VARIABLE
Part Number
21NG03201S
Series
21 Series Business Machine
Fastening Type
Fastening Size
4.13'' x 3.13''
Wheel Type
Wheel Diameter
3 Inch
Tread Width
1.81 Inch
Wheel Face
Slight crown
Finish
Black
Temperature Range
-40° to +250°F
Hardness
85 Shore D ±5
Bearing Type
Roller
Capacity
1200 lbs.
Finish
Brake Type
Mount Height
4.16 Inch
Swivel Lead
0.81 Inch
Swivel Radius
2.40 Inch
Approx. Wt.
3 lbs.
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews