??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
SO1062710
HELP_VARIABLE
Part Number
SO1062710
Wheel Diameter
10.5 Pouce
Tire Size
4.10/4 Pouce
Capacity
350
Ply Rating
4
Hub Length
2-1/4 Offset Pouce
Air Pressure
50 POUNDS
Bearing ID
5/8 Pouce
Weight
5-1/2
Bearing Type
Ball Bearing
Code
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D