??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
PDT30805SV-TPU01(KK)
HELP_VARIABLE
Part Number
PDT30805SV-TPU01(KK)
Series
PDT Casters
Fastening Type
Threaded Stem
Fastening Size
M10 x 22mm
Wheel Diameter
3 Inch
Tread Width
1 Inch
Wheel Type
Polyurethane
Finish
Silver
Capacity
75 Pounds
Mount Height
4 3/4 Inch
Swivel Radius
2 11/16 Inch
代码
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
预览